RES Series | Radial Leaded Aluminum Electrolytic Capacitor


RES Series
Features & Benefits
  • Endurance: 5000 – 7000 hours at 105°C
  • Voltage Range: 16V to 50V
  • CV Range: 2.2μF – 1,000μF
  • Temperature Range: -40°C to +105°C
  • RoHS Compliance and Halogen-free
Typical Applications
  • Communications & Industrial Equipment

KYOCERA AVX’s range of aluminum capacitors provide high-CV performance in smaller packages than competing can-type aluminum capacitors, very low equivalent series resistance (ESR), high endurance, and compatibility with lead-free and RoHS requirements.

Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information

RES Series
» Click to View

Literature
Literature – Click to Download
Environmental / Compliance Documents
Environmental / Compliance Documents

RES Series | Environmental Documentation

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search